IESNA:LM-63-2002
[TEST]P1862156
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D1440U830-4F0-1E-UDD-FLGHOB-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4391
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1163.3 1154.4 1146.7 1134.7 1122.6 1109.9 1087.4 1060.9 1040.5 1017.4
979.2 934.5 899.2 857.2 791.6 716 662 606.8 526.1 452.6
406.8 365.5 308.2 259.4 229.6 202.6 165.5 132.8 112.4 94.2
69.6 47.9 35.2 24.1 9.7 2.2 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
1163.3 1160.6 1150.4 1127.1 1104.2 1073.1 1019.1 957.6 917.3 878.5
820.1 764 725.7 685.5 625.5 561.4 517.9 474.5 411.5 353.9
318 285.4 240.2 200.4 176.3 154.7 124.1 97.2 80.2 65
44.8 28.2 20.5 13.8 5.4 1.2 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
1163.3 1166.7 1154.1 1119.5 1085.8 1036.3 950.7 854.3 794.1 739.6
661 593.4 552.2 513.8 459.4 406.9 373.9 342.3 296.9 255.3
229.1 205.4 172.2 141.5 123 106.7 82.7 61.6 48 35.7
20 8.6 5.7 3.5 1.1 0.2 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
1163.3 1162.5 1137.3 1070.7 1012 945.6 841.7 741.3 680.6 625
547.3 481.9 442.7 406.8 357.4 311.5 283.4 257.7 220.9 187.3
166.2 148 122.3 98.6 84.6 72.3 53.3 36.4 27.6 19.5
9.4 2.7 1.6 0.9 0.2 0.2 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
1163.3 1154.9 1113.7 1008.1 919.8 837 719.1 625 570.3 518.6
448.6 389.9 354.4 321.5 276.8 236 210.8 189 157.8 129.6
111.9 98.1 78.5 61 51.2 42.3 27.9 14.7 11 7.6
3.6 1.4 1 0.8 0.5 0.4 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
1163.3 1149.8 1090.2 952.5 847.1 755.3 633.8 543.4 491.8 443.3
378.7 324.6 291.4 260.6 219.5 182.8 160.1 140.6 114.4 91.4
77 66.5 51.3 37.8 29.4 22.4 12.3 3.3 2.5 1.5
0.7 0.7 0.7 0.7 0.7 0.6 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
1163.3 1147.1 1067 903.9 794.1 700.5 585.7 496.3 445.2 398.9
337.6 285.9 253.8 224.1 185.5 152 131.2 112.5 90.8 72.6
61.4 53.1 40.9 28.9 19.3 12.5 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.6 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
1163.3 1145 1049 865.3 751.2 656.4 546.8 458.2 407.5 363
304.3 254.1 222.9 194.5 157.8 126.7 107.5 90 72 57.6
49 42.4 32.5 21.2 10.8 4.8 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
1163.3 1144.7 1047.2 856.6 738.7 644.1 535.8 446.9 396.5 352.4
294.2 242.7 212.5 185.3 148.9 117.9 98.9 84.4 67.7 54.2
46.6 40 30 17 7.1 3.6 1.7 1 1 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
1163.3 1144.5 1045.3 848 726.1 631.8 524.7 435.7 385.5 341.9
284.1 231.3 202 176.1 140 109.1 90.3 78.7 63.4 50.8
44.1 37.5 27.6 12.8 3.4 2.3 1.4 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.6 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
1163.3 1144.7 1047.2 856.6 738.7 644.1 535.8 446.9 396.5 352.4
294.2 242.7 212.5 185.3 148.9 117.9 98.9 84.4 67.7 54.2
46.6 40 30 17 7.1 3.6 1.7 1 1 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
1163.3 1145 1049 865.3 751.2 656.4 546.8 458.2 407.5 363
304.3 254.1 222.9 194.5 157.8 126.7 107.5 90 72 57.6
49 42.4 32.5 21.2 10.8 4.8 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
1163.3 1147.1 1067 903.9 794.1 700.5 585.7 496.3 445.2 398.9
337.6 285.9 253.8 224.1 185.5 152 131.2 112.5 90.8 72.6
61.4 53.1 40.9 28.9 19.3 12.5 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.6 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
1163.3 1149.8 1090.2 952.5 847.1 755.3 633.8 543.4 491.8 443.3
378.7 324.6 291.4 260.6 219.5 182.8 160.1 140.6 114.4 91.4
77 66.5 51.3 37.8 29.4 22.4 12.3 3.3 2.5 1.5
0.7 0.7 0.7 0.7 0.7 0.6 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
1163.3 1154.9 1113.7 1008.1 919.8 837 719.1 625 570.3 518.6
448.6 389.9 354.4 321.5 276.8 236 210.8 189 157.8 129.6
111.9 98.1 78.5 61 51.2 42.3 27.9 14.7 11 7.6
3.6 1.4 1 0.8 0.5 0.4 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
1163.3 1162.5 1137.3 1070.7 1012 945.6 841.7 741.3 680.6 625
547.3 481.9 442.7 406.8 357.4 311.5 283.4 257.7 220.9 187.3
166.2 148 122.3 98.6 84.6 72.3 53.3 36.4 27.6 19.5
9.4 2.7 1.6 0.9 0.2 0.2 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
1163.3 1166.7 1154.1 1119.5 1085.8 1036.3 950.7 854.3 794.1 739.6
661 593.4 552.2 513.8 459.4 406.9 373.9 342.3 296.9 255.3
229.1 205.4 172.2 141.5 123 106.7 82.7 61.6 48 35.7
20 8.6 5.7 3.5 1.1 0.2 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
1163.3 1160.6 1150.4 1127.1 1104.2 1073.1 1019.1 957.6 917.3 878.5
820.1 764 725.7 685.5 625.5 561.4 517.9 474.5 411.5 353.9
318 285.4 240.2 200.4 176.3 154.7 124.1 97.2 80.2 65
44.8 28.2 20.5 13.8 5.4 1.2 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
1163.3 1154.4 1146.7 1134.7 1122.6 1109.9 1087.4 1060.9 1040.5 1017.4
979.2 934.5 899.2 857.2 791.6 716 662 606.8 526.1 452.6
406.8 365.5 308.2 259.4 229.6 202.6 165.5 132.8 112.4 94.2
69.6 47.9 35.2 24.1 9.7 2.2 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
1163.3 1160.6 1150.4 1127.1 1104.2 1073.1 1019.1 957.6 917.3 878.5
820.1 764 725.7 685.5 625.5 561.4 517.9 474.5 411.5 353.9
318 285.4 240.2 200.4 176.3 154.7 124.1 97.2 80.2 65
44.8 28.2 20.5 13.8 5.4 1.2 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
1163.3 1166.7 1154.1 1119.5 1085.8 1036.3 950.7 854.3 794.1 739.6
661 593.4 552.2 513.8 459.4 406.9 373.9 342.3 296.9 255.3
229.1 205.4 172.2 141.5 123 106.7 82.7 61.6 48 35.7
20 8.6 5.7 3.5 1.1 0.2 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
1163.3 1162.5 1137.3 1070.7 1012 945.6 841.7 741.3 680.6 625
547.3 481.9 442.7 406.8 357.4 311.5 283.4 257.7 220.9 187.3
166.2 148 122.3 98.6 84.6 72.3 53.3 36.4 27.6 19.5
9.4 2.7 1.6 0.9 0.2 0.2 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
1163.3 1154.9 1113.7 1008.1 919.8 837 719.1 625 570.3 518.6
448.6 389.9 354.4 321.5 276.8 236 210.8 189 157.8 129.6
111.9 98.1 78.5 61 51.2 42.3 27.9 14.7 11 7.6
3.6 1.4 1 0.8 0.5 0.4 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
1163.3 1149.8 1090.2 952.5 847.1 755.3 633.8 543.4 491.8 443.3
378.7 324.6 291.4 260.6 219.5 182.8 160.1 140.6 114.4 91.4
77 66.5 51.3 37.8 29.4 22.4 12.3 3.3 2.5 1.5
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
1163.3 1147.1 1067 903.9 794.1 700.5 585.7 496.3 445.2 398.9
337.6 285.9 253.8 224.1 185.5 152 131.2 112.5 90.8 72.6
61.4 53.1 40.9 28.9 19.3 12.5 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
1163.3 1145 1049 865.3 751.2 656.4 546.8 458.2 407.5 363
304.3 254.1 222.9 194.5 157.8 126.7 107.5 90 72 57.6
49 42.4 32.5 21.2 10.8 4.8 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
1163.3 1144.7 1047.2 856.6 738.7 644.1 535.8 446.9 396.5 352.4
294.2 242.7 212.5 185.3 148.9 117.9 98.9 84.4 67.7 54.2
46.6 40 30 17 7.1 3.6 1.7 1 1 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
1163.3 1144.5 1045.3 848 726.1 631.8 524.7 435.7 385.5 341.9
284.1 231.3 202 176.1 140 109.1 90.3 78.7 63.4 50.8
44.1 37.5 27.6 12.8 3.4 2.3 1.4 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
1163.3 1144.7 1047.2 856.6 738.7 644.1 535.8 446.9 396.5 352.4
294.2 242.7 212.5 185.3 148.9 117.9 98.9 84.4 67.7 54.2
46.6 40 30 17 7.1 3.6 1.7 1 1 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
1163.3 1145 1049 865.3 751.2 656.4 546.8 458.2 407.5 363
304.3 254.1 222.9 194.5 157.8 126.7 107.5 90 72 57.6
49 42.4 32.5 21.2 10.8 4.8 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
1163.3 1147.1 1067 903.9 794.1 700.5 585.7 496.3 445.2 398.9
337.6 285.9 253.8 224.1 185.5 152 131.2 112.5 90.8 72.6
61.4 53.1 40.9 28.9 19.3 12.5 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
1163.3 1149.8 1090.2 952.5 847.1 755.3 633.8 543.4 491.8 443.3
378.7 324.6 291.4 260.6 219.5 182.8 160.1 140.6 114.4 91.4
77 66.5 51.3 37.8 29.4 22.4 12.3 3.3 2.5 1.5
0.7 0.7 0.7 0.7 0.7 0.6 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
1163.3 1154.9 1113.7 1008.1 919.8 837 719.1 625 570.3 518.6
448.6 389.9 354.4 321.5 276.8 236 210.8 189 157.8 129.6
111.9 98.1 78.5 61 51.2 42.3 27.9 14.7 11 7.6
3.6 1.4 1 0.8 0.5 0.4 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
1163.3 1162.5 1137.3 1070.7 1012 945.6 841.7 741.3 680.6 625
547.3 481.9 442.7 406.8 357.4 311.5 283.4 257.7 220.9 187.3
166.2 148 122.3 98.6 84.6 72.3 53.3 36.4 27.6 19.5
9.4 2.7 1.6 0.9 0.2 0.2 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
1163.3 1166.7 1154.1 1119.5 1085.8 1036.3 950.7 854.3 794.1 739.6
661 593.4 552.2 513.8 459.4 406.9 373.9 342.3 296.9 255.3
229.1 205.4 172.2 141.5 123 106.7 82.7 61.6 48 35.7
20 8.6 5.7 3.5 1.1 0.2 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
1163.3 1160.6 1150.4 1127.1 1104.2 1073.1 1019.1 957.6 917.3 878.5
820.1 764 725.7 685.5 625.5 561.4 517.9 474.5 411.5 353.9
318 285.4 240.2 200.4 176.3 154.7 124.1 97.2 80.2 65
44.8 28.2 20.5 13.8 5.4 1.2 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
1163.3 1154.4 1146.7 1134.7 1122.6 1109.9 1087.4 1060.9 1040.5 1017.4
979.2 934.5 899.2 857.2 791.6 716 662 606.8 526.1 452.6
406.8 365.5 308.2 259.4 229.6 202.6 165.5 132.8 112.4 94.2
69.6 47.9 35.2 24.1 9.7 2.2 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
